JAJSE32B October 2017 – January 2019 LMX2572
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LDO_DLY | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | ||||
R/W-19h | R/W-2h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 - 11 | LDO_DLY | R/W | 19h | LDO start up delay. Delay duration is a function of state machine clock. See Power-Up, Wake-Up Time for details. |
10 - 0 | R/W | 2h | Program 2h to this field. |