JAJSE32B October 2017 – January 2019 LMX2572
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 1 | 1 | 0 | OUTA_MUX | 1 | 1 | 0 | 0 | 0 | OUTB_PWR | ||||||
| R/W-6h | R/W-0h | R/W-18h | R/W-22h | ||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 - 13 | R/W | 6h | Program 6h to this field. | |
| 12 - 11 | OUTA_MUX | R/W | 0h | Selects the input source to RFoutA.
0: Channel divider 1: VCO 2: Not used 3: High impedance |
| 10 - 6 | R/W | 18h | Program 18h to this field. | |
| 5 - 0 | OUTB_PWR | R/W | 22h | Adjusts RFoutB output power. Higher numbers give more output power. |