JAJSD10B March 2017 – July 2018 LP8863-Q1
PRODUCTION DATA.
This typical LED-driver application is designed to meet the parameters listed in Table 49:
DESIGN PARAMETER | VALUE |
---|---|
VIN voltage range | 3 V to 20 V |
VDD voltage | 3.3 V |
LED strings configuration | 6 strings, 7 LEDs in series |
Charge pump | Enabled |
Brightness control | I2C |
Output configuration | LED0 to LED5 are in display mode (phase shift 60°) |
LED string current | 100 mA |
Boost frequency | 400 kHz |
Inductor | 22 µH at 12-A saturation current |
RISENSE | 20 mΩ |
Power-line FET | Enabled |
RSENSE | 20 mΩ |
Input/Output capacitors | CIN and COUT: 2 × 33-µF electrolytic + 2 × 10-µF ceramic |
Spread spectrum | Enabled |
Discharge function | Enabled |