JAJSD10B March 2017 – July 2018 LP8863-Q1
PRODUCTION DATA.
Table 12 lists the memory-mapped registers for the FullMap registers. All register offset addresses not listed in Table 12 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Section |
---|---|---|---|
20h | BL_MODE | Brightness Mode | Go |
28h | DISP_BRT | Display Brightness | Go |
30h | GROUPING1 | Brightness Grouping 1 | Go |
32h | GROUPING2 | Brightness Grouping 2 | Go |
40h | USER_CONFIG1 | User Config 1 | Go |
42h | USER_CONFIG2 | User Config 2 | Go |
4Eh | INTERRUPT_ENABLE_3 | Fault Interrupt Enable 3 | Go |
50h | INTERRUPT_ENABLE_1 | Fault Interrupt Enable 1 | Go |
52h | INTERRUPT_ENABLE_2 | Fault Interrupt Enable 2 | Go |
54h | INTERRUPT_STATUS_1 | Fault Interrupt Status 1 | Go |
56h | INTERRUPT_STATUS_2 | Fault Interrupt Status 2 | Go |
58h | INTERRUPT_STATUS_3 | Fault Interrupt Status 3 | Go |
E8h | JUNCTION_TEMPERATURE | Die Junction Temperature | Go |
ECh | TEMPERATURE_LIMIT_HIGH | Temperature High Limit | Go |
EEh | TEMPERATURE_LIMIT_LOW | Temperature Low Limit | Go |
13Ch | CLUSTER1_BRT | Cluster 1 Brightness | Go |
148h | CLUSTER2_BRT | Cluster 2 Brightness | Go |
154h | CLUSTER3_BRT | Cluster 3 Brightness | Go |
160h | CLUSTER4_BRT | Cluster 4 Brightness | Go |
16Ch | CLUSTER5_BRT | Cluster 5 Brightness | Go |
178h | BRT_DB_CONTROL | Cluster Brightness and Current Load Bit | Go |
1C2h | LED0_CURRENT | LED0 Current | Go |
1C4h | LED1_CURRENT | LED1 Current | Go |
1C6h | LED2_CURRENT | LED2 Current | Go |
1C8h | LED3_CURRENT | LED3 Current | Go |
1CAh | LED4_CURRENT | LED4 Current | Go |
1CCh | LED5_CURRENT | LED5 Current | Go |
288h | BOOST_CONTROL | Boost Control | Go |
28Ah | SHORT_THRESH | Shorted LED Threshold | Go |
2A4h | FSM_DIAGNOSTICS | Device State Diagnostics | Go |
2A6h | PWM_INPUT_DIAGNOSTICS | PWM Input Diagnostics | Go |
2A8h | PWM_OUTPUT_DIAGNOSTICS | PWM Output Diagnostics | Go |
2AAh | LED_CURR_DIAGNOSTICS | LED Current Diagnostics | Go |
2ACh | ADAPT_BOOST_DIAGNOSTICS | Adaptive Boost Diagnostics | Go |
2AEh | AUTO_DETECT_DIAGNOSTICS | Auto Detect Diagnstics | Go |
Complex bit access types are encoded to fit into small table cells. Table 13 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |