JAJSMU9B August 2021 – February 2022 MCT8316A
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
MCT8316A1TRGFR | VQFN | RGF | 40 | 3000 | 330.0 | 16.4 | 5.25 | 7.25 | 1.45 | 8.0 | 16.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
MCT8316A1TRGFR | VQFN | RGF | 40 | 3000 | 367.0 | 367.0 | 38.0 |