JAJSMU9B August 2021 – February 2022 MCT8316A
PRODUCTION DATA
During closed loop operation, the driving speed (FG output frequency) and the actual motor speed are synchronized. During open-loop operation, however, FG may not reflect the actual motor speed. During motor-lock condition, the FG output is driven high.
The MCT8316A provides three options for controlling the FG output during open loop, as shown in Figure 8-46. The selection of these options is configured through FG_SEL.
If FG_SEL is set to,