SBOS940B May 2019 – December 2025 OPA818
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Many newer systems use single power supply to improve efficiency and reduce the cost of the extra power supply. The OPA818 is designed for use with split-supply configuration. However, the device is available for use with a single-supply with no change in performance, as long as the input and output are biased within the linear operation of the device. To change the circuit from split supply to single supply, level shift all the voltages to mid-supply using VREF. Give additional consideration to the input common-mode range to not violate requirements when operating with supplies less than 8 V. One of the advantages of configuring an amplifier for single-supply operation is that the effects of –PSRR are minimized because the low supply rail is grounded.