SBOS940B May 2019 – December 2025 OPA818
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The OPA818 is a decompensated, voltage-feedback operational amplifier for high-speed and wide-dynamic-range applications. The OPA818 has a low-noise JFET input stage that combines high gain-bandwidth with a wide supply range from 6V to 13V. The fast slew rate (1400V/µs) provides high, large-signal bandwidth and low distortion. This amplifier is manufactured using TI's proprietary, high-speed, silicon-germanium (SiGe) process to achieve significant performance improvements over other high-speed, FET-input amplifiers.
The OPA818 is an extremely versatile, wideband TIA photodiode amp for use in optical test and communication equipment, and many medical, scientific, and industrial instruments. The OPA818 showcases a 2.7GHz GBWP, low 2.4pF total input capacitance, and 2.2nV/√Hz input noise. The OPA818 achieves over 85MHz signal bandwidth in a TIA configuration with 20kΩ TIA gain (RF) and 0.5pF photodiode capacitance (CD) with wide output swings. The low-noise architecture with picoampere of input bias current is also an excellent choice for test and measurement applications. Though typically stable in gains ≥ 7V/V, the OPA818 is designed for use in applications with lower gains by applying noise-gain shaping techniques.
The OPA818 is available in an 5-pin SOT-23 package and an 8-lead WSON package with an exposed thermal pad for heat dissipation. This device is specified for operation over the industrial temperature range of –40°C to +85°C.
| PART NUMBER(1) | PACKAGE(2) | PACKAGE SIZE(3) |
|---|---|---|
| OPA818 | DRG (WSON, 8) | 3mm × 3mm |
| DBV (SOT-23, 5) | 2.9mm × 2.8mm |