JAJSHO3D July 2019 – October 2022 SN3257-Q1
PRODUCTION DATA
Powered-off protection up to 3.6 V on the signal path of the SN3257-Q1 provides isolation when the supply voltage is removed (VDD = 0 V). When the SN3257-Q1 is powered-off, the I/Os of the device remain in a high-Z state. Powered-off protection minimizes system complexity by removing the need for power supply sequencing on the signal path. The device performance remains within the leakage performance mentioned in the Electrical Specifications. For more information on powered-off protection, refer to Eliminate Power Sequencing with Powered-off Protection Signal Switches.