JAJSHO3D July 2019 – October 2022 SN3257-Q1
PRODUCTION DATA
At TA = 25°C, VDD = 3.3 V (unless otherwise noted).
TA = 25°C |
VDD = 3.3 V |
TA = 25°C |
TA = 25°C | ||
TA = 25°C | ||
RL= 200 Ω |
VDD = 5.5 V |
TA = 25°C |
TA = 25°C | ||
VDD = 3.3 V |
VDD = 5.5 V |
VDD = 1.5 V |
VSource = 3.6 V | ||
VDrain = 0 V |
TA = 25°C | ||
TA = 25°C |
TA = 25°C |
TA = 25°C | ||
VDD = 1.5 V to 5.5 V |