JAJSHO3D July 2019 – October 2022 SN3257-Q1
PRODUCTION DATA
Propagation delay is defined as the time taken by the output of the device to rise or fall 50% after the input signal has risen or fallen past the 50% threshold. Figure 7-9 shows the setup used to measure propagation delay, denoted by the symbol tPD.