JAJST62 February 2024 SN74AVCH4T245-Q1
ADVANCE INFORMATION
This device has active bus-hold circuitry that holds unused or undriven inputs at a valid logic state. Use of pull-up or pull-down resistors with the bus-hold circuitry is not recommended. (Refer to the Bus-Hold Circuit application report. Pullup and pulldown resistors are not recommended on the inputs of devices with bus-hold. Unused inputs can be left floating.