JAJST62 February 2024 SN74AVCH4T245-Q1
ADVANCE INFORMATION
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB | TYP | UNIT |
---|---|---|---|---|---|
tPLH, tPHL | A | B | VCCB = 1.2V ± 0.12V | 3.1 | ns |
VCCB = 1.5V ± 0.1V | 2.6 | ||||
VCCB = 1.8V ± 0.15V | 2.5 | ||||
VCCB = 2.5V ± 0.2V3 | 3 | ||||
VCCB = 3.3V ± 0.3V | 3.5 | ||||
tPLH, tPHL | B | A | VCCB = 1.2V ± 0.12V | 3.1 | ns |
VCCB = 1.5V ± 0.1V | 2.7 | ||||
VCCB = 1.8V ± 0.15V | 2.5 | ||||
VCCB = 2.5V ± 0.2V | 2.4 | ||||
VCCB = 3.3V ± 0.3V | 2.3 | ||||
tPZH, tPZL | OE | A | VCCB = 1.2V ± 0.12V | 5.3 | ns |
VCCB = 1.5V ± 0.1V | 5.3 | ||||
VCCB = 1.8V ± 0.15V | 5.3 | ||||
VCCB = 2.5V ± 0.2V | 5.3 | ||||
VCCB = 3.3V ± 0.3V | 5.3 | ||||
tPZH, tPZL | OE | B | VCCB = 1.2V ± 0.12V | 5.1 | ns |
VCCB = 1.5V ± 0.1V | 4 | ||||
VCCB = 1.8V ± 0.15V | 3.5 | ||||
VCCB = 2.5V ± 0.2V | 3.2 | ||||
VCCB = 3.3V ± 0.3V | 3.1 | ||||
tPHZ, tPLZ | OE | A | VCCB = 1.2V ± 0.12V | 4.8 | ns |
VCCB = 1.5V ± 0.1V | 4.8 | ||||
VCCB = 1.8V ± 0.15V | 4.8 | ||||
VCCB = 2.5V ± 0.2V | 4.8 | ||||
VCCB = 3.3V ± 0.3V | 4.8 | ||||
tPHZ, tPLZ | OE | B | VCCB = 1.2V ± 0.12V | 4.7 | ns |
VCCB = 1.5V ± 0.1V | 4 | ||||
VCCB = 1.8V ± 0.15V | 4.1 | ||||
VCCB = 2.5V ± 0.2V | 4.3 | ||||
VCCB = 3.3V ± 0.3V | 5.1 |