JAJSP09B August 2022 – January 2023 SN74LV273A-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAP |
25°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
fmax | CL = 15 pF | 75 | 140 | 65 | MHz | |||||
CL = 50 pF | 50 | 110 | 45 | |||||||
tpd | CLK | Q | CL = 15 pF | 7.1 | 13.6 | 1 | 17.5 | ns | ||
CLR | 6.9 | 13.6 | 1 | 17.5 | ||||||
tpd | CLK | Q | CL = 50 pF | 9.1 | 17.1 | 1 | 21 | ns | ||
CLR | 8.7 | 17.1 | 1 | 21 | ||||||
tsk(o) | 1.5 | 1.5 |