JAJSP09B August 2022 – January 2023 SN74LV273A-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITION | 25°C | –40°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tw | Pulse duration | CLR low | 5 | 5.5 | ns | ||
CLK high or low | 5 | 5.5 | |||||
tsu | Setup time | Data before CLK↑ | 4.5 | 6 | ns | ||
CLR inactive before CLK↑ | 2 | 2.5 | |||||
th | Hold time | Data after CLK↑ | 1 | 2 | ns |