JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
| MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| Vcc | Supply Voltage | PVCC, AVCC | 4.5 | 26.4 | V | |
| Vdd | AVDD, DVDD, CPVDD | 3 | 3.3 | 3.6 | ||
| VIH | High level input voltage | 2 | V | |||
| VIL | Low level input voltage | 0.8 | V | |||
| VOL | Low level output voltage | FAULT, Rpullup = 100 kΩ, PVCC = 26 V | 0.8 | V | ||
| RL | Minimum load impedance | PVCC = 24 V | 3.2 | 4 | Ω | |
| PVCC = 18 V | 2.5 | 3 | ||||
| PVCC = 12 V | 1.8 | 2 | ||||
| PVCC = 6 V | 0.9 | 1 | ||||
| RL_PBTL | PBTL Minimum load impedance | PVCC = 24 V | 1.8 | 2.2 | Ω | |
| PVCC = 18 V | 1.4 | 1.6 | ||||
| PVCC = 12 V | 1.0 | 1.2 | ||||
| PVCC = 6 V | 0.5 | 0.6 | ||||
| Lo | Output filter inductance | Minimum output filter inductance under short-circuit condition | 1 | 4.7 | µH | |