JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
43 | 0x2B | RSV | RSV | RSV | PSEL4 | PSEL3 | PSEL2 | PSEL1 | PSEL0 |
Reset Value | 0 | 0 | 0 | 0 | 1 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
PSEL[4:0] | DSP Program Selection | ||||||||
These bits select the DSP program to use for audio processing. | |||||||||
Default value: 00001 | |||||||||
00000: Reserved (do not set) | |||||||||
00001: 8x/4x/2x FIR interpolation filter with de-emphasis | |||||||||
00010: Reserved (do not set) | |||||||||
00011: Reserved (do not set) | |||||||||
00100: Reserved (do not set) | |||||||||
00101: Reserved (do not set) | |||||||||
00110: Reserved (do not set) | |||||||||
00111: Reserved (do not set) | |||||||||
01000: Reserved (do not set) | |||||||||
11111: User program in RAM | |||||||||
others: Reserved (do not set) |