JAJSFJ0D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
41 | 0x29 | AOFS7 | AOFS6 | AOFS5 | AOFS4 | AOFS3 | AOFS2 | AOFS1 | AOFS0 |
Reset Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
AOFS[7:0] | I2S Shift | ||||||||
These bits control the offset of audio data in the audio frame for both input and output. The offset is defined as the number of BCK from the starting (MSB) of audio frame to the starting of the desired audio sample. | |||||||||
Default value: 00000000 | |||||||||
00000000: offset = 0 BCK (no offset) | |||||||||
00000001: ofsset = 1 BCK | |||||||||
00000010: offset = 2 BCKs | |||||||||
... | |||||||||
11111111: offset = 256 BCKs |