JAJSKD3 november 2020 TAS6424MS-Q1
PRODUCTION DATA
The Miscellaneous Control 3 register is shown in Figure 9-38 and described in Table 9-35.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CLEAR FAULT | PBTL_CH_SEL | RESERVED | RESERVED | OTSD AUTO RECOVERY | RESERVED | ||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CLEAR FAULT | R/W | 0 | 0: Normal operation 1: Clear fault |
6 | PBTL_CH_SEL | R/W | 0 | 0: PBTL normal signal source 1: PBTL flip signal source |
5 | RESERVED | R/W | 0 | RESERVED |
4 | RESERVED | R/W | 0 | RESERVED |
3 | OTSD AUTO RECOVERY | R/W | 0 | 0: OTSD is latched 1: OTSD is autorecovery |
2–0 | RESERVED | 0 | RESERVED |