JAJSFZ3C January   2011  – August 2018 TCA4311A

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     概略回路図
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
    6. 6.6 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Rise-Time Accelerators
      2. 8.3.2 READY Digital Output
      3. 8.3.3 EN Low Current Disable
    4. 8.4 Device Functional Modes
      1. 8.4.1 Start-Up
      2. 8.4.2 Connection Circuitry
      3. 8.4.3 Missing ACK Event
        1. 8.4.3.1 System Impact
        2. 8.4.3.2 System Workaround
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
        1. 9.2.1.1 Input to Output Offset Voltage
        2. 9.2.1.2 Propagation Delays
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Resistor Pull-Up Value Selection
      3. 9.2.3 Application Curves
      4. 9.2.4 Live Insertion and Capacitance Buffering CompactPCI Application
        1. 9.2.4.1 Design Requirements
        2. 9.2.4.2 Detailed Design Procedure
        3. 9.2.4.3 Application Curves
      5. 9.2.5 Live Insertion and Capacitance Buffering PCI Application
        1. 9.2.5.1 Design Requirements
        2. 9.2.5.2 Detailed Design Procedure
        3. 9.2.5.3 Application Curves
      6. 9.2.6 Repeater/Bus Extender Application
        1. 9.2.6.1 Design Requirements
        2. 9.2.6.2 Detailed Design Procedure
        3. 9.2.6.3 Application Curves
      7. 9.2.7 Systems With Disparate Supply Voltages
        1. 9.2.7.1 Design Requirements
        2. 9.2.7.2 Detailed Design Procedure
        3. 9.2.7.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントの更新通知を受け取る方法
    2. 12.2 コミュニティ・リソース
    3. 12.3 商標
    4. 12.4 静電気放電に関する注意事項
    5. 12.5 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Overview

The TCA4311A is a bidirectional I2C buffer optimized for hot-swap applications. The device supports I/O card insertion into a live backplane operating in Standard-Mode (100 kHz) or Fast-Mode (400 kHz). Initially, there is no connection between SCLIN and SCLOUT or between SDAIN and SDAOUT. Upon connection, the TCA4311A provides bidirectional buffering, keeping the card and backplane capacitances isolated from each other.

A pre-charge voltage on all SCL and SDA pins prevents the TCA4311A from disrupting I2C bus communication during insertion. Bus idle detection determines that there is no communication on the I2C line when the connection from –IN to –OUT is made. Once the connection is made, the READY pin will output a logic high signal. If the I2C bus will be inactive for extended periods of time, the TCA4311A can be put in shutdown mode by setting the EN pin to a logic low state. The TCA4311A resumes normal operation when EN is in a logic high state.

As with all I2C buffers, the TCA4311A requires pull-up resistors on all SCL and SDA pins due to the open-drain output circuitry. However, the integration of rise time accelerators allowed the use of weaker pull-up resistors than would normally be required.