JAJSO92B November 2012 – March 2022 TFP401A-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIH | High-level digital input voltage | 2 | DVDD | V | |||
VIL | Low-level digital input voltage | 0 | 0.8 | V | |||
IOH | High-level output drive current | ST = high, VOH = 2.4 V | 5 | 10 | 16.3 | mA | |
ST = low, VOH = 2.4 V | 3 | 6 | 10.3 | ||||
IOL | Low-level output drive current | ST = high, VOL = 0.8 V | 8 | 13 | 19 | mA | |
ST = low, VOL = 0.8 V | 4 | 7 | 11 | ||||
IOZ | Hi-Z output leakage current | PD = low or PDO = low | –1 | 1 | μA |