SLDS145C October   2001  – December 2014 TFP410
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
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 T.M.D.S. Pixel Data and Control Signal Encoding
      2. 7.3.2 Universal Graphics Controller Interface Voltage Signal Levels
      3. 7.3.3 Universal Graphics Controller Interface Clock Inputs
    4. 7.4 Device Functional Modes
      1. 7.4.1 Universal Graphics Controller Interface Modes
      2. 7.4.2 Data De-skew Feature
      3. 7.4.3 Hot Plug/Unplug (Auto Connect/Disconnect Detection)
      4. 7.4.4 Device Configuration and I2C RESET Description
      5. 7.4.5 DE Generator
    5. 7.5 Programming
      1. 7.5.1 I2C interface
    6. 7.6 Register Maps
      1. 7.6.1  VEN_ID Register (Sub-Address = 01−00 ) [reset = 0x014C]
      2. 7.6.2  DEV_ID Register (Sub-Address = 03-02) [reset = 0x0410]
      3. 7.6.3  REV_ID Register (Sub-Address = 04) [reset = 0x00]
      4. 7.6.4  Reserved Register (Sub-Address = 07-05) [reset = 0x641400]
      5. 7.6.5  CTL_1_MODE (Sub-Address = 08) [reset = 0xFE]
      6. 7.6.6  CTL_2_MODE Register (Sub-Address = 09) [reset = 0x00]
      7. 7.6.7  CTL_3_MODE Register (Sub-Address = 0A) [reset = 0x80]
      8. 7.6.8  CFG Register (Sub-Address = 0B)
      9. 7.6.9  RESERVED Register (Sub-Address = 0E-0C) [reset = 0x97D0A9]
      10. 7.6.10 DE_DLY Register (Sub-Address = 32) [reset = 0x00]
      11. 7.6.11 DE_CTL Register (Sub-Address = 33) [reset = 0x00]
      12. 7.6.12 DE_TOP Register (Sub-Address = 34) [reset = 0x00]
      13. 7.6.13 DE_CNT Register (Sub-Address = 37-36) [reset = 0x0000]
      14. 7.6.14 DE_LIN Register (Sub-Address = 39-38) [reset = 0x0000]
      15. 7.6.15 H_RES Register (Sub-Address = 3B−3A)
      16. 7.6.16 V_RES Register (Sub-Address = 3D−3C)
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Data and Control Signals
        2. 8.2.2.2 Configuration Options
        3. 8.2.2.3 Power Supplies Decoupling
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
    1. 9.1 DVDD
    2. 9.2 TVDD
    3. 9.3 PVDD
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Layer Stack
      2. 10.1.2 Routing High-Speed Differential Signal Traces (RxC-, RxC+, Rx0-, Rx0+, Rx1-, Rx1+, Rx2-, Rx2+)
      3. 10.1.3 DVI Connector
    2. 10.2 Layout Example
    3. 10.3 TI PowerPAD 64-Pin HTQFP Package
  11. 11Device and Documentation Support
    1. 11.1 Trademarks
    2. 11.2 Electrostatic Discharge Caution
    3. 11.3 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The TFP401 is a DVI (Digital Visual Interface) compliant digital receiver that is used in digital flat panel display systems to receive and decode T.M.D.S. encoded RGB pixel data streams. In a digital display system a host, usually a PC or workstation, contains a DVI compliant transmitter that receives 24 bit pixel data along with appropriate control signals and encodes them into a high-speed, low voltage differential serial bit stream fit for transmission over a twisted-pair cable to a display device. The display device, usually a flat-panel monitor, will require a DVI compliant receiver like the TI TFP401 to decode the serial bit stream back to the same 24-bit pixel data and control signals that originated at the host. This decoded data can then be applied directly to the flat panel drive circuitry to produce an image on the display. Because the host and display can be separated by distances up to 5 meters or more, serial transmission of the pixel data is preferred. The TFP401 will support resolutions up to UXGA.

8.2 Typical Application

typ_app_diagram_SDLS145.gifFigure 31. Typical Application for the TFP410 Device

8.2.1 Design Requirements

PARAMETER VALUE
Power supply 3.3 V dc at 1 A
Input clock Single-ended
Input clock frequency range 25 MHz — 165 MHz
Output format 24 bits/pixel
Input clock latching Rising edge
I2C EEPROM support No
De-skew No

8.2.2 Detailed Design Procedure

8.2.2.1 Data and Control Signals

The trace length of data and control signals out of the receiver should be kept as close to equal as possible. Trace separation should be approximately 5 times the height. As a general rule, traces also should be less than 2.8” if possible (longer traces can be acceptable).

Equation 2. Delay = 85 × SQRT × er

where

  • er = 4.35; relative permativity of 50% resin FR-4 @ 1 GHz
  • Delay = 177 pS/in
Equation 3. Length of rising edge = Tr(ps) / Delay; Tr = 3 ns

where

  • = 3000 ps / 177 ps per inch
  • = 16.9 inches
Equation 4. Length of rising edge / 6 = Max length of trace for lumped circuit.
Equation 5. 16.9 / 6 = 2.8 inches
sch_1_slds145.pngFigure 32. Data Signals

8.2.2.2 Configuration Options

The TFP410 can be configured in several modes depending on the required input format, for example 1 byte/clock, 2 bytes/clock, falling/rinsing clock edge.

Refer to Table 1 for more information about configuration options.

8.2.2.3 Power Supplies Decoupling

Digital, analog, and PLL supplies must be decoupled from each other to avoid electrical noise on the PLL and the core.

sch_2_slds145.pngFigure 33. Power Decoupling

8.2.3 Application Curves

Sometimes the Panel does not support the same format as the GPU (graphics processor unit). In these cases the user must decide how to connect the unused bits.

Figure 34 and Figure 35 show the mismatches between the 18-bit GPU and a 24-bit LCD where “x” and “y” represent the 2 LSB of the Panel.

D001_SLDS145.gifFigure 34. 16b GPU to 24b LCD
D002_SLDS145.gifFigure 35. 18b GPU to 24b LCD