JAJSDF4A May   2017  – May 2019 TMP116

PRODUCTION DATA.  

  1. 1 特長
  2. 2 アプリケーション
  3. 3 概要
    1.     Device Images
      1.      概略回路図
      2.      温度精度
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
    6. 6.6 Two-Wire Interface Timing
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Power Up
      2. 7.3.2 Temperature Result and Limits
    4. 7.4 Device Functional Modes
      1. 7.4.1 Temperature Conversions
        1. 7.4.1.1 Conversion Cycle
        2. 7.4.1.2 Averaging
        3. 7.4.1.3 Continuous Conversion Mode (CC)
        4. 7.4.1.4 Shutdown Mode (SD)
        5. 7.4.1.5 One-Shot Mode (OS)
      2. 7.4.2 Therm and Alert Modes
        1. 7.4.2.1 Alert Mode
        2. 7.4.2.2 Therm Mode
    5. 7.5 Programming
      1. 7.5.1 EEPROM Programming
        1. 7.5.1.1 EEPROM Overview
        2. 7.5.1.2 Programming the EEPROM
      2. 7.5.2 Pointer Register
      3. 7.5.3 I2C and SMBus Interface
        1. 7.5.3.1 Serial Interface
          1. 7.5.3.1.1 Bus Overview
          2. 7.5.3.1.2 Serial Bus Address
          3. 7.5.3.1.3 Writing and Reading Operation
          4. 7.5.3.1.4 Slave Mode Operations
            1. 7.5.3.1.4.1 Slave Receiver Mode
            2. 7.5.3.1.4.2 Slave Transmitter Mode
          5. 7.5.3.1.5 SMBus Alert Function
          6. 7.5.3.1.6 General-Call Reset Function
          7. 7.5.3.1.7 Timeout Function
          8. 7.5.3.1.8 Timing Diagrams
    6. 7.6 Registers Map
      1. 7.6.1 Register Descriptions
        1. 7.6.1.1  Temperature Register (address = 00h) [default reset = 8000h]
          1. Table 5. Temperature Register Field Descriptions
        2. 7.6.1.2  Configuration Register (address = 01h) [Factory default reset = 0220h]
          1. Table 6. Configuration Register Field Descriptions
        3. 7.6.1.3  High Limit Register (address = 02h) [Factory default reset = 6000h]
          1. Table 8. High Limit Register Field Descriptions
        4. 7.6.1.4  Low Limit Register (address = 03h) [Factory default reset = 8000h]
          1. Table 9. Low Limit Register Field Descriptions
        5. 7.6.1.5  EEPROM Unlock Register (address = 04h) [reset = 0000h]
          1. Table 10. EEPROM Unlock Register Field Descriptions
        6. 7.6.1.6  EEPROM1 Register (address = 05h) [reset = XXXXh]
          1. Table 11. EEPROM1 Register Field Descriptions
        7. 7.6.1.7  EEPROM2 Register (address = 06h) [reset = XXXXh]
          1. Table 12. EEPROM2 Register Field Descriptions
        8. 7.6.1.8  EEPROM3 Register (address = 07h) [reset = 0000h]
          1. Table 13. EEPROM3 Register Field Descriptions
        9. 7.6.1.9  EEPROM4 Register (address = 08h) [reset = XXXXh]
          1. Table 14. EEPROM4 Register Field Descriptions
        10. 7.6.1.10 Device ID Register (address = 0Fh) [reset = 1116h]
          1. Table 15. Device ID Register Field Descriptions
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Typical Application
        1. 8.1.1.1 Design Requirements
        2. 8.1.1.2 Detailed Design Procedure
          1. 8.1.1.2.1 Noise and Averaging
          2. 8.1.1.2.2 Self-Heating Effect (SHE)
          3. 8.1.1.2.3 Synchronized Temperature Measurements
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 ドキュメントのサポート
      1. 11.1.1 関連資料
    2. 11.2 ドキュメントの更新通知を受け取る方法
    3. 11.3 コミュニティ・リソース
    4. 11.4 商標
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 Glossary
  12. 12メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Self-Heating Effect (SHE)

During ADC conversion some power is dissipated that heats the device despite the small power consumption of the TMP116. Consider the self-heating effect (SHE) for certain precise measurements. Figure 42 shows the device SHE in still air at 25°C after the supply is switched on. The device package, is soldered to the 11-mm × 20-mm × 1.1-mm size coupon board. The board is located horizontally, with the device on top. The TMP116 is in continuous conversion mode with 64 sampling averaging and zero conversion cycle time. There is no digital bus activity aside from reading temperature data one time each second. As shown in Figure 42, the SHE stabilization time in still air is greater when the device dissipates more power.

TMP116 TMP116N D014_SBOS740.gif
Figure 42. Self-Heating in Still Air vs. Temperature and Dissipated Power

The SHE drift is strongly proportional to the device dissipated power. The SHE drift is also proportional to the device temperature because the consumption current with the same supply voltage increases with temperature. Figure 43 shows the SHE drifts versus temperature and dissipated power at 25°C for the same coupon board and the same conditions described previously.

TMP116 TMP116N D015_SBOS740.gif
Figure 43. Self-Heating in Still Air vs. Temperature and Dissipated Power at 25°C

To estimate the SHE for similar size boards, calculate the device consumption power for 25°C and use the corresponding power line shown in Figure 43. For example, in CC mode without duty cycle at a 3.3-V supply at 25°C, the device dissipates 410 µWt. So self-heating in still air is approximately 40 m°C for the described condition and rises to 52 m°C at 150°C.

The following methods can reduce the SHE:

  • System calibration removes not only the self-heating error and power-supply rejection ratio (PSRR) effect but also compensates the temperature shift caused by the thermal resistance between the device and the measured object.
  • If practical, use the device one-shot mode. If continuous conversion is needed, use the conversion cycle mode with significant standby time. For example, in most cases an 8-sample averaging (125 ms) with a 1-second conversion cycle provides enough time for the device to cool down to the environment temperature and removes the SHE.
  • Use the minimal acceptable power supply voltage.
  • Use a printed-circuit board (PCB) layout that provides minimal thermal resistance to the device.
  • Avoid using small-value pullup resistors on the SDA and ALERT pins. Instead, use pullup resistors larger than 2 kΩ.
  • Ensure that the SCL and SDA signal levels remain below 10% or above 90% of the device supply voltage.
  • Avoid heavy bypass traffic on the data line. Communication to other devices on the same data line increases the supply current even if the device is in SD mode.
  • Use the highest available communication speed.