JAJSJN1A May 2023 – September 2023 TMP4718
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 1.62 | 3.3 | 5.5 | V |
VI/O | DP | 0 | 1.2 | ||
DN | 0 | 0 | |||
ALERT, T_CRIT, SCL, SDA | 0 | 5.5 | |||
II/O | ALERT, T_CRIT, SDA | 3 | mA | ||
TA | Operating ambient temperature | –40 | 125 | °C |