JAJSIR1B March 2020 – December 2020 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
PRODUCTION DATA
TI offers an extensive line of development tools. Some of the tools and software to evaluate the performance of the device, generate code, and develop solutions follow. To view all available tools and software for C2000™ real-time control MCUs, visit the C2000 real-time control MCUs – Design & development page.
Development Tools
LAUNCHXL-F280025C
LAUNCHXL-F280025C is a low-cost development board for
TI C2000™ Real-Time Controllers series of F28002x
devices. Ideal for initial evaluation and prototyping, it provides a standardized
and easy-to-use platform to develop your next application. This extended version LaunchPad™ development kit offers extra pins for
evaluation and supports the connection of two BoosterPack™ plug-in modules.
F280025
controlCARD
The F280025 controlCARD is an HSEC180 controlCARD
based evaluation and development tool for the C2000™ F28002x series of
microcontroller products. controlCARDs are ideal to use for initial evaluation and
system prototyping. controlCARDs are complete board-level modules that utilize one
of two standard form factors (100-pin DIMM or 180-pin HSEC ) to provide a
low-profile single-board controller solution. For first evaluation controlCARDs are
typically purchased bundled with a baseboard or bundled in an application kit.
TI Resource Explorer
To enhance your experience, be sure to check out the
TI Resource Explorer to browse examples, libraries, and documentation for your
applications.
Software Tools
C2000Ware for C2000
MCUs
C2000Ware for C2000™ MCUs is a cohesive set of
software and documentation created to minimize development time. It includes
device-specific drivers, libraries, and peripheral examples.
Digital Power SDK
Digital Power SDK
is a cohesive set of software infrastructure, tools, and documentation designed to
minimize C2000 MCU-based digital power system development time targeted for various
AC-DC, DC-DC and DC-AC power supply applications. The software includes firmware
that runs on C2000 digital power evaluation modules (EVMs) and TI designs (TIDs),
which are targeted for solar, telecom, server, electric vehicle chargers and
industrial power delivery applications. Digital Power SDK provides all the needed
resources at every stage of development and evaluation in a digital power
applications.
Motor
Control SDK
Motor Control SDK
is a cohesive set of software infrastructure, tools, and documentation designed to
minimize C2000 MCU-based motor control system development time targeted for various
three-phase motor control applications. The software includes firmware that runs on
C2000 motor control evaluation modules (EVMs) and TI designs (TIDs), which are
targeted for industrial drive and other motor control, Motor Control SDK provides
all the needed resources at every stage of development and evaluation for
high-performance motor control applications.
Code Composer
Studio™ (CCS) Integrated Development Environment (IDE) for C2000
microcontrollers
Code Composer Studio is an integrated development
environment (IDE) that supports TI's Microcontroller and Embedded Processors
portfolio. Code Composer Studio comprises a suite of tools used to develop and debug
embedded applications. It includes an optimizing C/C++ compiler, source code editor,
project build environment, debugger, profiler, and many other features. The
intuitive IDE provides a single user interface taking the user through each step of
the application development flow. Familiar tools and interfaces allow users to get
started faster than ever before. Code Composer Studio combines the advantages of the
Eclipse software framework with advanced embedded debug capabilities from TI
resulting in a compelling feature-rich development environment for embedded
developers.
SysConfig
System configuration tool
SysConfig is a comprehensive
collection of graphical utilities for configuring pins, peripherals, radios,
subsystems, and other components. SysConfig helps you manage, expose and resolve
conflicts visually so that you have more time to create differentiated applications.
The tool's output includes C header and code files that can be used with software
development kit (SDK) examples or used to configure custom software. The SysConfig
tool automatically selects the pinmux settings that satisfy the entered
requirements. The SysConfig tool is delivered integrated in CCS, as a standalone
installer, or can be used via the dev.ti.com cloud tools portal. For more information
about the SysConfig system configuration tool, visit the System
configuation tool page.
Models
Various models are available for download from the product Design & development pages. These models include I/O Buffer Information Specification (IBIS) Models and Boundary-Scan Description Language (BSDL) Models. To view all available models, visit the Design tools & simulation section of the Design & development page for each device.
Training
To help assist design engineers in taking full advantage of the C2000 microcontroller features and performance, TI has developed a variety of training resources. Utilizing the online training materials and downloadable hands-on workshops provides an easy means for gaining a complete working knowledge of the C2000 microcontroller family. These training resources have been designed to decrease the learning curve, while reducing development time, and accelerating product time to market. For more information on the various training resources, visit the C2000™ real-time control MCUs – Support & training site.
The architecture and many of the peripherals of the F28002x are similar to those of the F28004x. The following Workshop material and the Migration Between TMS320F28004x and TMS320F28002x Application Report will cover the technical details of the TMS320F28004x architecture and highlight the device differences, which will be helpful to users of the F28002x device.
Specific TMS320F28004x hands-on training resources can be found at C2000™ MCU Device Workshops.
Technical Introduction to the New C2000 TMS320F28004x Device Family
Many of the peripherals and architecture of the F28002x are similar to the F28004x. This presentation will cover the technical details of the TMS320F28004x architecture and highlight the new improvements to various key peripherals which will be helpful to users of the F28002x device.