JAJSHM4U April 2001 – July 2019 TMS320F2810 , TMS320F2811 , TMS320F2812
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
These registers are used to control the protection mode of the C28x CPU and to monitor some critical device signals. The registers are defined in Table 6-21.
| NAME | ADDRESS RANGE | SIZE
(x16) |
DESCRIPTION | |
|---|---|---|---|---|
| DEVICECNF | 0x00 0880 – 0x00 0881 | 2 | Device Configuration Register | |
| PARTID | 0x00 0882 | 1 | Part ID Register | 0x0001 or 0x0002 – F281x |
| REVID | 0x00 0883 | 1 | Revision ID Register | 0x0001 – Silicon Revision A
0x0002 – Silicon Revision B 0x0003 – Silicon Revisions C, D 0x0004 – Reserved 0x0005 – Silicon Revision E 0x0006 – Silicon Revision F 0x0007 – Silicon Revision G |
| PROTSTART | 0x00 0884 | 1 | Block Protection Start Address Register | |
| PROTRANGE | 0x00 0885 | 1 | Block Protection Range Address Register | |
| Reserved | 0x00 0886 – 0x00 09FF | 378 | ||