JAJSHM4U April 2001 – July 2019 TMS320F2810 , TMS320F2811 , TMS320F2812
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Note that some of the signals use different reference voltages, see the recommended operating conditions table. Output levels are driven to a minimum logic-high level of 2.4 V and to a maximum logic-low level of 0.4 V.
Figure 5-4 shows output levels.
Figure 5-4 Output Levels Output transition times are specified as follows:
Figure 5-5 shows the input levels.
Figure 5-5 Input Levels Input transition times are specified as follows:
NOTE
See the individual timing diagrams for levels used for testing timing parameters.