JAJSHM4U April 2001 – July 2019 TMS320F2810 , TMS320F2811 , TMS320F2812
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| tsu(XRDYasynchL)XCOHL | Setup time, XREADY (asynchronous) low before XCLKOUT high/low | 11 | ns | |
| th(XRDYasynchL) | Hold time, XREADY (asynchronous) low | 8 | ns | |
| te(XRDYasynchH) | Earliest time XREADY (asynchronous) can go high before the sampling XCLKOUT edge | 3 | ns | |
| tsu(XRDYasynchH)XCOHL | Setup time, XREADY (asynchronous) high before XCLKOUT high/low | 11 | ns | |
| th(XRDYasynchH)XZCSH | Hold time, XREADY (asynchronous) held high after zone chip-select high | 0 | ns | |
XTIMING register parameters used for this example:
| XRDLEAD | XRDACTIVE | XRDTRAIL | USEREADY | X2TIMING | XWRLEAD | XWRACTIVE | XWRTRAIL | READYMODE |
|---|---|---|---|---|---|---|---|---|
| N/A(1) | N/A(1) | N/A(1) | 1 | 0 | ≥ 1 | 3 | ≥ 1 | 0 = XREADY (Synch) |
XTIMING register parameters used for this example: