JAJSHM4U April 2001 – July 2019 TMS320F2810 , TMS320F2811 , TMS320F2812
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | IOH = IOH MAX | 2.4 | V | ||||
| IOH = 50 µA | VDDIO – 0.2 | |||||||
| VOL | Low-level output voltage | IOL = IOL MAX | 0.4 | V | ||||
| IIL | Input current
(low level) |
With pullup | VDDIO = 3.3 V,
VIN = 0 V |
All I/Os(1) (including XRS) except EVB | –80 | –140 | –190 | µA |
| GPIOB/EVB | –13 | –25 | –35 | |||||
| With pulldown | VDDIO = 3.3 V, VIN = 0 V | ±2 | ||||||
| IIH | Input current
(high level) |
With pullup | VDDIO = 3.3 V, VIN = VDD | ±2 | µA | |||
| With pulldown(2) | VDDIO = 3.3 V, VIN = VDD | 28 | 50 | 80 | ||||
| IOZ | Leakage current (for pins without internal PU/PD), high-impedance state (off-state) | VO = VDDIO or 0 V | ±2 | µA | ||||
| Ci | Input capacitance | 2 | pF | |||||
| Co | Output capacitance | 3 | pF | |||||