JAJSHU2A August 2019 – July 2020 TMUX1208-Q1
PRODUCTION DATA
The TMUX1208-Q1 has Fail-Safe Logic on the control input pins (EN, A0. A1, A2) allowing for operation up to 5.5 V, regardless of the state of the supply pin. This feature allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage. Fail-Safe Logic minimizes system complexity by removing the need for power supply sequencing on the logic control pins. For example, the Fail-Safe Logic feature allows the select pins of the TMUX1208-Q1 to be ramped to 5.5 V while VDD = 0 V. Additionally, the feature enables operation of the multiplexers with VDD = 1.2 V while allowing the select pins to interface with a logic level of another device up to 5.5 V.