JAJSNZ7A October 2022 – November 2022 TMUX7436F
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TMUX7436F is designed with a special switch architecture to produce ultra-flat on-resistance (RON) across most of the switch input operation region. The flat RON response allows the device to be used in precision sensor applications since the RON is controlled regardless of the signals sampled. The architecture is implemented without a charge pump so no unwanted noise is produced from the device to affect sampling accuracy.