JAJSNZ7A October 2022 – November 2022 TMUX7436F
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD to VSS | Supply voltage | 48 | V | |
VDD to GND | –0.3 | 48 | V | |
VSS to GND | –48 | 0.3 | V | |
VS to GND | Source input pin (Sx) voltage to GND | –65 | 65 | V |
VS to VDD | Source input pin (Sx) voltage to VDD | –90 | V | |
VS to VSS | Source input pin (Sx) voltage to VSS | 90 | V | |
VD | Drain pin (Dx) voltage | VSS–0.7 | VDD+0.7 | V |
VLOGIC | Logic control input pin voltage (EN, SELx, DR)(2) | GND –0.7 | 48 | V |
VxF | Logic output pin voltage (FF, SF)(2) | GND –0.7 | 6 | V |
ILOGIC | Logic control input pin current (EN, SELx, DR)(2) | –30 | 30 | mA |
IxF | Logic output pin current (FF, SF)(2) | –10 | 10 | mA |
IS or ID (CONT) | Source or drain continuous current (Sx or Dx) | IDC ± 10 %(3) | IDC ± 10 %(3) | mA |
Tstg | Storage temperature | –65 | 150 | °C |
TA | Ambient temperature | –55 | 150 | °C |
TJ | Junction temperature | 150 | °C | |
Ptot(5) | Total power dissipation (TSSOP) | 650 | mW |