JAJSNA6N December 2012 – February 2022 TPD1E05U06 , TPD4E05U06 , TPD6E05U06
PRODUCTION DATA
For this design example, the TPD1E05U06 and the TPD5S116 are used to protect the data pairs and control lines of the HDMI 2.0 connection. This provides full HDMI 2.0 port protection.
Given the HDMI 2.0 application, the following parameters in Table 8-2 are known.
DESIGN PARAMETER | VALUE |
---|---|
Signal range on data lines | 0 V to 5 V |
Operating frequency | 3 GHz |