JAJSNA6N December 2012 – February 2022 TPD1E05U06 , TPD4E05U06 , TPD6E05U06
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Electrical Fast Transient (2) (3) | IEC 61000-4-4 (5/50ns) | 80 | A | |
Peak Pulse (2) (3) | IEC 61000-4-5 Current (8/20us) | 2.5 | A | |
IEC 61000-4-5 Power (8/20us) | 40 | W | ||
TA | Ambient Operating Temperature | -40 | 125 | °C |
Tstg | Storage Temperature | -65 | 155 | °C |