JAJSO41 December 2022 TPS22995
PRODUCTION DATA
The ON pin controls the state of the switch. The ON pin is compatible with standard GPIO logic threshold so it can be used in a wide variety of applications. When power is first applied to VIN, a Smart Pulldown is used to keep the ON pin from floating until the system sequencing is complete. After the ON pin is deliberately driven high (≥ VIH), the Smart Pulldown is disconnected to prevent unnecessary power loss. See the below table when the ON Pin Smart Pulldown is active.
ON Pin Voltage | ON Pin Function |
---|---|
≤ VIL | Pulldown active |
≥ VIH | No pulldown |