JAJSO41 December 2022 TPS22995
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Power Consumption | |||||||
ISD,VBIAS | VBIAS Shutdown Current | ON = 0V | 25 °C | 0.1 | uA | ||
–40 °C to 85 °C | 0.5 | uA | |||||
–40 °C to 125 °C | 1 | uA | |||||
IQ,VBIAS | VBIAS Quiescent Current | ON > VIH | 25 °C | 10 | uA | ||
–40 °C to 85 °C | 20 | uA | |||||
–40 °C to 125 °C | 20 | uA | |||||
ISD,VIN | VIN Shutdown Current | ON = 0V | 25 °C | 0.1 | uA | ||
–40 °C to 85 °C | 1 | uA | |||||
–40 °C to 125 °C | 2 | uA | |||||
ION | ON pin leakage | ON = VBIAS | –40 °C to 125 °C | 0.1 | uA | ||
Performance | |||||||
RON | On-Resistance | VIN = 1.5V, IOUT=-200mA | 25 °C | 20 | mΩ | ||
–40 °C to 85 °C | 33 | mΩ | |||||
–40 °C to 125 °C | 37 | mΩ | |||||
VIN = 1.2V, IOUT=-200mA | 25 °C | 20 | mΩ | ||||
–40 °C to 85 °C | 31 | mΩ | |||||
–40 °C to 125 °C | 34 | mΩ | |||||
VIN = 0.8V, IOUT=-200mA | 25 °C | 20 | mΩ | ||||
–40 °C to 85 °C | 31 | mΩ | |||||
–40 °C to 125 °C | 34 | mΩ | |||||
RPD,ON | Smart Pull Down Resistance | ON < VIL | 25 °C | 500 | kΩ | ||
–40 °C to 125 °C | 1000 | kΩ | |||||
RQOD | QOD Resistance | 25 °C | 110 | Ω | |||
–40 °C to 125 °C | 150 | Ω | |||||
Protection | |||||||
TSD | Thermal Shutdown | Rising | - | 150 | 170 | 190 | °C |
Hysteresis | - | 20 | °C |