JAJSO41 December 2022 TPS22995
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = 3.3V | ||||||
tON | Turn ON time | RL = 100Ω, CL = 10uF, CT = 1000pF | 2110 | us | ||
tRISE | Rise time | RL = 100Ω, CL = 10uF, CT = 1000pF | 1370 | us | ||
tD | Delay time | RL = 100Ω, CL = 10uF, CT = 1000pF | 741 | us | ||
tFALL | Fall time | RL = 100Ω, CL = 10uF, CT = 1000pF | 1110 | us | ||
tOFF | Turn OFF time | RL = 100Ω, CL = 10uF, CT = 1000pF | 61.8 | us | ||
VIN = 1.8V | ||||||
tON | Turn ON time | RL = 100Ω, CL = 10uF, CT = 1000pF | 1170 | us | ||
tRISE | Rise time | RL = 100Ω, CL = 10uF, CT = 1000pF | 625 | us | ||
tD | Delay time | RL = 100Ω, CL = 10uF, CT = 1000pF | 543 | us | ||
tFALL | Fall time | RL = 100Ω, CL = 10uF, CT = 1000pF | 1100 | us | ||
tOFF | Turn OFF time | RL = 100Ω, CL = 10uF, CT = 1000pF | 63 | us | ||
VIN = 1.2V | ||||||
tON | Turn ON time | RL = 100Ω, CL = 10uF, CT = 1000pF | 971 | us | ||
tRISE | Rise time | RL = 100Ω, CL = 10uF, CT = 1000pF | 443 | us | ||
tD | Delay time | RL = 100Ω, CL = 10uF, CT = 1000pF | 528 | us | ||
tFALL | Fall time | RL = 100Ω, CL = 10uF, CT = 1000pF | 1100 | us | ||
tOFF | Turn OFF time | RL = 100Ω, CL = 10uF, CT = 1000pF | 63 | us | ||
VIN = 0.8V | ||||||
tON | Turn ON time | RL = 100Ω, CL = 10uF, CT = 1000pF | 832 | us | ||
tRISE | Rise time | RL = 100Ω, CL = 10uF, CT = 1000pF | 315 | us | ||
tD | Delay time | RL = 100Ω, CL = 10uF, CT = 1000pF | 516 | us | ||
tFALL | Fall time | RL = 100Ω, CL = 10uF, CT = 1000pF | 1100 | us | ||
tOFF | Turn OFF time | RL = 100Ω, CL = 10uF, CT = 1000pF | 63 | us |