JAJSO41 December 2022 TPS22995
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Power Consumption | |||||||
ISD,VBIAS | VBIAS Shutdown Current | ON = 0V | 25 °C | 0.1 | uA | ||
—40 °C to 85 °C | 0.5 | uA | |||||
—40 °C to 125 °C | 1 | uA | |||||
IQ,VBIAS | VBIAS Quiescent Current | ON > VIH | 25 °C | 10 | uA | ||
—40 °C to 85 °C | 20 | uA | |||||
—40 °C to 125 °C | 20 | uA | |||||
ISD,VIN | VIN Shutdown Current | ON = 0V | 25 °C | 0.1 | uA | ||
—40 °C to 85 °C | 1 | uA | |||||
—40 °C to 125 °C | 2 | uA | |||||
ION | ON pin leakage | ON = VBIAS | —40 °C to 125 °C | 0.1 | uA | ||
Performance | |||||||
RON | On-Resistance | VIN = 3.3V, , IOUT=-200mA | 25 °C | 18 | mΩ | ||
—40 °C to 85 °C | 24 | mΩ | |||||
—40 °C to 125 °C | 27 | mΩ | |||||
VIN = 1.8V, , IOUT=-200mA | 25 °C | 17 | mΩ | ||||
—40 °C to 85 °C | 23 | mΩ | |||||
—40 °C to 125 °C | 25 | mΩ | |||||
VIN = 1.2V, IOUT=-200mA | 25 °C | 17 | mΩ | ||||
—40 °C to 85 °C | 23 | mΩ | |||||
—40 °C to 125 °C | 25 | mΩ | |||||
VIN = 0.8V, IOUT=-200mA | 25 °C | 17 | mΩ | ||||
—40 °C to 85 °C | 23 | mΩ | |||||
—40 °C to 125 °C | 25 | mΩ | |||||
RPD,ON | Smart Pull Down Resistance | ON < VIL | 25 °C | 500 | kΩ | ||
—40 °C to 125 °C | 1000 | kΩ | |||||
RQOD | QOD Resistance | 25 °C | 100 | Ω | |||
—40 °C to 125 °C | 150 | Ω | |||||
Protection | |||||||
TSD | Thermal Shutdown | - | 150 | 170 | 190 | °C | |
TSDHYS | Thermal Shutdown Hysteresis | - | 20 | °C |