4 Revision History
Changes from Revision G (October 2019) to Revision H (October 2021)
- Changed tw parameter name to tGI_VIT in 7.6
Timing Requirements section and added Glitch immunity
VIT
in parameter definition. Go
- Added timing diagramGo
- Added Input Voltage (VDD), VDD Hysteresis, and VDD Glitch Immunity sections
into datasheet.Go
Changes from Revision F (December 2016) to Revision G (October 2019)
- Updated text for device conditions on start-up. Go
- Added information to further clarify shaded areas in the Upper and
Lower Boundary Visualization.Go
Changes from Revision E (October 2016) to Revision F (December 2016)
- Changed the part numbers in the Electrical Characteristics table and deleted references to TPS3813-Q1J25 and TPS3813-Q1L30Go
Changes from Revision D (June 2015) to Revision E (October 2016)
- Added + 1 back to the twindow,typ equation in the Programming Window-Watchdog Using an External Capacitor sectionGo
Changes from Revision C (September 2013) to Revision D (June 2015)
- データシートから TPS38131J25-Q1 および TPS3813L30-Q1 デバイスを削除Go
- 「ESD 定格」表、「機能説明」セクション、「デバイスの機能モード」セクション、「アプリケーションと実装」セクション、「電源に関する推奨事項」セクション、「レイアウト」セクション、「デバイスおよびドキュメントのサポート」セクション、「メカニカル、パッケージ、および注文情報」セクションを追加Go
- Deleted the Dissipation Ratings table Go
- Changed the voltage on the VDD pin from 0.6 V to 1.1 V in the Timing Diagram figureGo
Changes from Revision B (May 2012) to Revision C (August 2013)
- Deleted banner stating that TPS3813K33-Q1 is Not Recommended for New Designs
Go
Changes from Revision A (November 2008) to Revision B (April 2012)
- Changed value from 47 pF to 155 pF.Go