JAJSI16H May 2008 – October 2021
PRODMIX
The internal comparator has built-in hysteresis to avoid erroneous output reset release. If the voltage at the VDD pin falls below the falling voltage threshold VIT, the output reset is asserted. When the voltage at the VDD pin rises above the rising voltage threshold (VIT+ = VIT + VHYS), the output reset is deasserted after tD reset time delay.