JAJSI16H May 2008 – October 2021
PRODMIX
Design requirements include any design parameters that are solely based on the watchdog timing desired by the user. The Section 7.3.2 and Section 8.2.2 sections describe these timings. Select the TPS3813-Q1 device option based on desired threshold voltage of either 2.5 V, 3 V, 3.3 V, or 5 V.