JAJSGT4C June 2014 – September 2021 TPS55340-Q1
PRODUCTION DATA
The series capacitor is chosen to limit the ripple current to 5% of the maximum input voltage. Using Equation 49, the minimum capacitance is 1.5 µF. Using Equation 50, the RMS current is calculated to be 1.63 A. A 2.2-µF ceramic capacitor in a 1206 package was selected for this design.