JAJSGT4C June 2014 – September 2021 TPS55340-Q1
PRODUCTION DATA
The following section provides a step-by-step design approach for configuring the TPS55340-Q1 device as a voltage regulating boost converter, as shown in Figure 8-1. When configured as SEPIC or flyback converter, a different design approach is required. A design example of a SEPIC converter is provided in Section 8.2.2.