JAJSGT4C June 2014 – September 2021 TPS55340-Q1
PRODUCTION DATA
Use Equation 42 to calculate the duty cycle of a SEPIC converter. When selecting the 6-V minimum input, the duty cycle is calculated as 68%. When selecting the 18-V maximum input voltage, the duty cycle is calculated as 41%.