JAJSJH9A april 2023 – july 2023 TPS62876-Q1
PRODMIX
To enable current-limit mode, make sure that HICCUPEN = 0 in the CONTROL1 register.
When current limit operation is enabled the device limits the high-side switch current cycle-by-cycle for as long as the overload condition exists. If the device limits the high-side switch current for four or more consecutive switching cycles it sets ILIM = 1 in the STATUS register.
The device clears the ILIM bit if you read the STATUS register when the overload condition no longer exits.