JAJSGJ5E November 2014 – February 2021 TPS65218
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | IN_BIAS, IN_LDO1, IN_LS2, IN_DCDC1, IN_DCDC2, IN_DCDC3, IN_DCDC4 | –0.3 | 7 | V | |
IN_LS1, CC | –0.3 | 3.6 | |||
IN_LS3 | –0.3 | 11.2 | |||
IN_BU | –0.3 | 5.8 | |||
Input voltage | DC34_SEL | –0.3 | 3.6 | V | |
All pins unless specified separately | –0.3 | 7 | |||
Output voltage | DC34_SEL | –0.3 | 3.6 | V | |
All pins unless specified separately | –0.3 | 7 | |||
Source or sink current | GPO2 | 6 | mA | ||
PGOOD_BU, IN_nCC | 1 | ||||
Sink current | PGOOD, nWAKEUP, nINT, nPFO, SDA, GPIO1, GPIO3 | 6 | mA | ||
TA | Operating ambient temperature | –40 | 105 | °C | |
TJ | Junction temperature | –40 | 125 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |