JAJSQS4B July 2023 – March 2024 TPS7H6003-SP , TPS7H6013-SP , TPS7H6023-SP
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
GENERIC PART NUMBER | RADIATION RATING(1) | GRADE(2) | PACKAGE | ORDERABLE PART NUMBER |
---|---|---|---|---|
TPS7H6003-SP | TID characterization up to 100 krad(Si) and DSEE free up to LET = 75 MeV-cm2/mg | QMLV-RHA | 48-pin ceramic flatpack (CFP) HBX | 5962R2220101VXC |
None | Engineering sample(3) | TPS7H6003HBX/EM | ||
TPS7H6013-SP | TID characterization up to 100 krad(Si) and DSEE free up to LET = 75 MeV-cm2/mg | QMLV-RHA | 5962R2220102VXC | |
None | Engineering sample(3) | TPS7H6013HBX/EM | ||
TPS7H6023-SP | TID characterization up to 100 krad(Si) and DSEE free up to LET = 75 MeV-cm2/mg | QMLV-RHA | 5962R2220103VXC(4) | |
None | Engineering sample(3) | TPS7H6023HBX/EM(4) | ||
SN0048HBX | N/A | Mechanical "dummy" package (no die) | SN0048HBX |