JAJSQS4B July 2023 – March 2024 TPS7H6003-SP , TPS7H6013-SP , TPS7H6023-SP
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TX and RX level shifters interface between the inputs on the low-side to the high-side driver stage which is referenced to the high voltage switch node (ASW). The level shifters allow control of the HO output. The level shifters in both the high-side and low-side signal paths are identical and provide excellent delay matching (5.5 ns typical).