JAJSHS0C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
FM contains the Frequency Modulation configuration bits.
ADDR | REGISTER | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | DEFAULT |
---|---|---|---|---|---|---|---|---|---|---|
05h | FM | RSVD | RSVD | FMMAG1:0 | FMFREQ3:0 | 00000101 |
00: Frequency modulation is disabled.
01: The modulation magnitude is set to ±3.75%.
10: The modulation magnitude is set to ±7.5%.
11: The modulation magnitude is set to ±15%.
0000: FM frequency is 1÷4096 of CLKM frequency.
0001: FM frequency is 1÷3584 of CLKM frequency.
0010: FM frequency is 1÷3072 of CLKM frequency.
0011: FM frequency is 1÷2560 of CLKM frequency.
0100: FM frequency is 1÷2048 of CLKM frequency.
0101: FM frequency is 1÷1536 of CLKM frequency.
0110: FM frequency is 1÷1024 of CLKM frequency.
0111: FM frequency is 1÷512 of CLKM frequency.
1000: FM frequency is 1÷256 of CLKM frequency.
1001: FM frequency is 1÷128 of CLKM frequency.
1010: FM frequency is 1÷64 of CLKM frequency.
1011: FM frequency is 1÷32 of CLKM frequency.
1100: FM frequency is 1÷16 of CLKM frequency.
1101: FM frequency is 1÷8 of CLKM frequency.
1110: Frequency modulation is disabled.
1111: Frequency modulation is disabled.