JAJSD47F MARCH 2017 – JANUARY 2019 TPSM846C23
PRODUCTION DATA.
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
Input voltage | VIN | 4.5 | 12 | 15 | V |
SYNC | 3.3 | 6.5 | |||
PGOOD pull-up voltage | 3.3 | 5.5 | |||
Output voltage | VOUT | 0.35 | 2.0 | V | |
Output current | IOUT | 0 | 35 | A | |
Frequency | 300 | 500 | 1000 | kHz | |
Temperature | Operating ambient temperature | –40 | 105 | °C | |
Operating IC junction temperature | –40 | 125 | °C |